??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
KJZ14
HELP_VARIABLE
Company
PRiCi FA
Description
KJZ - Supporting Leg - Rubber mat
Bill of material
KJZ14
MODEL
Model
KJZ14
MYMODEL
My model
P_KJZ14
MAT
Material
Rubber
CODE
Code
KJZ
VAR02
No.
mm
FIX02
D
14 mm
FIX04
D1
11 mm
FIX06
H
9.0 mm
FIX08
d
3 mm
FIX10
d1
6 mm
FIX12
h
3.3 mm
FIX14
Weight
1.5 g
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D