??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
KVTSH63-N
HELP_VARIABLE
Company
PRiCi FA
Description
KVTSH - Caster, low and heavy load fixed type
Bill of material
KVTSH63-N
MODEL
Model
KVTSH63-N
LV1
LV1 type
Low and heavy load fixed type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Electrophoresis black
MAT3
Material2
Equivalent to N
CODE
Code
KVTSH
VAR10
D
mm
FIX02
G
50 mm
FIX04
H
93 mm
FIX06
E
107 mm
FIX08
F
82 mm
FIX10
A
85 mm
FIX12
B
80 mm
FIX13
C
60 mm
FIX14
d
10.5 mm
FIX16
N
550 kg
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D