??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
KVWM75-N
HELP_VARIABLE
Company
PRiCi FA
Description
KVWM KVWMX - Caster, medium and heavy load screw movable type (with bearing)
Bill of material
KVWM75-N
MODEL
Model
LV1
LV1 type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Galvanized
MAT3
Material2
FIX01
Fixed way
Bearing
CODE
Code
VAR10
D
mm
FIX02
G
38 mm
FIX04
H
112 mm
FIX06
L
75 mm
FIX08
J
108 mm
FIX10
M
16 mm
FIX12
L1
35 mm
FIX16
U
133 kg
FIX18
N
180 kg
FIX22
G1
0 kg
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D