??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
JR11D3.1-50.8-V220-W50
HELP_VARIABLE
Company
PRiCi FA
Description
JR11D - Cartridge Heaters - Selectable L, W
Bill of material
JR11D3.1-50.8-V220-W50
MODEL
Model
JR11D3.1-50.8-V220-W50
VAR02
D
mm
HMAT
Heater Material
SUS304
TMAT
Terminal Material
-
LWMAT
Lead Wire Material
Copper Wire
LWFMAT
Lead Wire Film Material
Glass Braid
AOT
Lead Wire Heat Resistance Temperature
180°C
CODE
Code
JR11D
VAR04
L
mm
VAR06
V (Voltage)
V
VAR08
W (Electric Power)
W
FIX02
Electrical Power Density
12.6 W/cm2
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D