??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
JR13D6-50-V220-W100
HELP_VARIABLE
Company
PRiCi FA
Description
JR13D - Cartridge Heaters - L-Shaped
Bill of material
JR13D6-50-V220-W100
MODEL
Model
JR13D6-50-V220-W100
HMAT
Heater Material
SUS304
CMAT
Collar Material
SUS304
LWMAT
Lead Wire Material
See below
LWFMAT
Lead Wire Film Material
Teflon wire
AOT
Lead Wire Heat Resistance Temperature
260°C
TMAT
Terminal Material
Copper (Tin Plating)
CODE
Code
JR13D
VAR02
D
mm
VAR04
L
mm
VAR06
V (Voltage)
V
VAR08
W (Electric Power)
100 W
FIX02
Electrical Power Density
12.3 W/cm2
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D