??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
TKJ21A0707-R15-5
HELP_VARIABLE
Company
PRiCi FA
Description
TKJ21A - Cable Carriers - Bridge Type·Semi-enclosed Type
Bill of material
TKJ21A0707-R15-5
MODEL
Model
TKJ21A0707-R15-5
MAT
Material
Engineering Plastics
COL
colour
Black
CODE
Code
TKJ21A
VAR02
No.
VAR04
Bending Radius R
mm
VAR06
Number of Links
mm
Enter value for VAR06
Number of Links
mm
cm
inch
ft
FIX02
Applicable Bracket Model
TKJ12B0707
FIX04
Inner Height E
7 mm
FIX06
Inner Width M
7 mm
FIX08
Outer Height F
10.0 mm
FIX10
Outer Width W
12 mm
FIX12
Maximum Allowable Cable Diameter
5 mm
FIX14
Pitch P
17.0 mm
FIX16
Flat Open Way
Non-Opening
FIX18
Type
Bridge Type
FIX20
Applicable Bracket Type
J1
FIX22
A
8 mm
FIX24
B1
- mm
FIX26
B2
- mm
FIX28
C1
29 mm
FIX30
C2
29 mm
FIX32
E
5 mm
FIX34
F
12 mm
FIX36
Hole Distance
3.1*4.4L mm
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D