??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
TKLGD10
HELP_VARIABLE
Company
PRiCi FA
Description
TKLGD - Cable protection tube wave tube fixed base
Bill of material
TKLGD10
MODEL
Model
TKLGD10
MAT
Material
PA nylon
SUR
Surface treatment
-
AOT
Anbient operating temp
-40~+110 °C
CODE
Code
TKLGD
VAR02
No.
FIX02
Applicable specification of plastic wave tube
10-6.5
FIX04
Applicable specification of plastic wave tube
1/4"
FIX06
B
30 mm
FIX08
H
23 mm
FIX10
T
12.5 mm
FIX12
M
4 mm
FIX14
A
6.5 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D