??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
TKM12A-05-B
HELP_VARIABLE
Company
PRiCi FA
Description
TKM,TKMPG - Cable fixing head - Nylon standard type A - Metric teeth · PG teeth
Bill of material
TKM12A-05-B
MODEL
Model
MAT
Material
nylon
SUR
Surface treatment
-
AOT
Anbient operating temp
-40~+100 °C
CODE
Code
VAR02
No.
VAR04
Wiring size
VAR06
colour
FIX02
Screw tooth specification
FIX04
Applicable cable
3~5.3
FIX06
Thread diameter(C1)
mm
FIX08
Plate diameter
FIX10
Thread length(C2)
8.5 mm
FIX12
Spanner A&F
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D