??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
TKT12-06
HELP_VARIABLE
Company
PRiCi FA
Description
TKT,TKTPG - Cable fixing head - copper standard type
Bill of material
TKT12-06
MODEL
Model
MAT
Material
Nickel plating on copper
SUR
Surface treatment
-
AOT
Anbient operating temp
-40~+100 °C
CODE
Code
VAR02
No.
VAR04
Wiring size
06
FIX02
Screw tooth specification
FIX04
Applicable cable
3~6
FIX06
Thread diameter(C1)
mm
FIX08
Plate diameter
FIX10
high(H)
19 mm
FIX12
Thread length(GL)
6 mm
FIX14
Spanner
16 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D