??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
TKTD12
HELP_VARIABLE
Company
PRiCi FA
Description
TKTD - Cable fixing head - copper plug
Bill of material
TKTD12
MODEL
Model
TKTD12
MAT
Material
Nickel plating on copper
SUR
Surface treatment
-
AOT
Anbient operating temp
-40~+100 °C
CODE
Code
TKTD
VAR02
No.
FIX02
Screw tooth specification
M12×1.5
FIX04
Thread length(B)
5.0 mm
FIX06
Thread diameter(A)
12 mm
FIX08
Plate diameter
12~12.3
FIX10
Spanner
14 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D