??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
HPSCC50-8
HELP_VARIABLE
Company
PRiCi FA
Description
HPSCC - Photo Sensor Cams - Clamping
Bill of material
HPSCC50-8
MODEL
Model
HPSCC50-8
MAT
Material
Equivalent to A6063
SUR
Surface treatment
-
ATT
Attachments
Hex Socket Head Cap Screw
CODE
Code
HPSCC
VAR02
D
mm
VAR04
P Selection
mm
FIX02
A
11 mm
FIX04
m
4.75 mm
FIX06
Ba
31 mm
FIX08
C
6.5 mm
FIX10
S
2.5 mm
FIX12
X
11.5 mm
FIX14
Y
4.8 mm
FIX16
t
1.5 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D