??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
TZHS120-24A-A
HELP_VARIABLE
Company
PRiCi FA
Description
TZHS120-24A - Probe - High current Probe - 24 Ampere Probe - TZHS120 Series
Bill of material
TZHS120-24A-A
MODEL
Model
TZHS120-24A-A
NBMAT
Needle Bar Material
Gold plated beryllium copper nickel
NTMAT
Needle Tuber Material
Gold-plated brass nickel
SMAT
Spring Material
Stainless steel wire
NSMAT
Needle set Material
Gold-plated brass nickel
CODE
Code
TZHS120-24A
VAR02
Probe head shape
FIX02
Total stroke
5.3 mm
FIX04
Working stroke
4 mm
FIX06
Working elasticity
150 g
FIX08
Maximum current
24 A
FIX10
Contact resistance
<10
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D