??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
TZP51-E
HELP_VARIABLE
Company
PRiCi FA
Description
TZP51 - Probe - General Purpose probe - TZP51 Series
Bill of material
TZP51-E
MODEL
Model
TZP51-E
NBMAT
Needle Bar Material
SK4 gold plating
NTMAT
Needle Tuber Material
Gold plated phosphor copper inside and outside surface
SMAT
Spring Material
Piano wire gold plated
NSMAT
Needle set Material
Gold plating of brass tube
CODE
Code
TZP51
VAR02
Probe head shape
FIX02
Test Spacing Min.
0.9 mm
FIX04
Hole size
0.7 mm
FIX06
Rated current
2 A
FIX08
Contact resistance
50
FIX10
2mm stroke elasticity
60 g
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D