??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
TZPL75-A2
HELP_VARIABLE
Company
PRiCi FA
Description
TZPL75 - Probe - General Purpose probe - TZPL75 Series
Bill of material
TZPL75-A2
MODEL
Model
TZPL75-A2
NBMAT
Needle Bar Material
SK4 gold plating
NTMAT
Needle Tuber Material
Gold plated phosphor copper inside and outside surface
SMAT
Spring Material
Piano wire gold plated
NSMAT
Needle set Material
Gold plating of brass tube
CODE
Code
TZPL75
VAR02
Probe head shape
FIX02
Test Spacing Min.
1.91 mm
FIX04
Hole size
1.4 mm
FIX06
Rated current
3 A
FIX08
Contact resistance
50
FIX10
6.35mm stroke elasticity
120 g
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D