??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
TZR75-1S
HELP_VARIABLE
Company
PRiCi FA
Description
TZR75 - Probe Holder - General Purpose probe - TZR75 Series
Bill of material
TZR75-1S
MODEL
Model
TZR75-1S
NBMAT
Needle Bar Material
SK4 gold plating
NTMAT
Needle Tuber Material
Gold plated phosphor copper inside and outside surface
SMAT
Spring Material
Piano wire gold plated
NSMAT
Needle set Material
Gold plating of brass tube
CODE
Code
TZR75
VAR02
Probe seat tail shape
FIX02
Test Spacing Min.
1.91 mm
FIX04
Hole size
1.4 mm
FIX06
Rated current
3 A
FIX08
Contact resistance
50
FIX10
2.5mm stroke elasticity
100 g
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D