??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
TZRX075-LM
HELP_VARIABLE
Company
PRiCi FA
Description
TZRX075 - Probe - Rotating probe - TZRX75 Series
Bill of material
TZRX075-LM
MODEL
Model
TZRX075-LM
NBMAT
Needle Bar Material
Gold plated with SK4 nickel
NTMAT
Needle Tuber Material
Gold plated on phosphor copper nickel
SMAT
Spring Material
Piano wire gold plated
CODE
Code
TZRX075
VAR02
Probe head shape
FIX02
Hole size
Plexiglass plate 1.3mm;Epoxy resin board 1.35mm
FIX04
Working stroke
4.3 mm
FIX06
Maximum stroke
6.35 mm
FIX08
2/3 Stroke elasticity
1.0 N
FIX10
Rotation Angle
90°/4.3mm
FIX12
Rated current
3 A
FIX14
Contact resistance
<25
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D