??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
TZTHS120-24A
HELP_VARIABLE
Company
PRiCi FA
Description
TZTHS120-24A - Probe Holder- High current Probe - 24 Ampere Probe Holder - TZTHS120 Series
Bill of material
TZTHS120-24A
MODEL
Model
TZTHS120-24A
NBMAT
Needle Bar Material
Gold plated beryllium copper nickel
NTMAT
Needle Tuber Material
Gold-plated brass nickel
SMAT
Spring Material
Stainless steel wire
NSMAT
Needle set Material
Gold-plated brass nickel
CODE
Code
TZTHS120-24A
FIX02
Total stroke
5.3 mm
FIX04
Working stroke
4 mm
FIX06
Working elasticity
150 g
FIX08
Maximum current
24 A
FIX10
Contact resistance
<10
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D