??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
TZTRX075
HELP_VARIABLE
Company
PRiCi FA
Description
TZTRX075 - Probe Holder - Rotating probe Holder - TZTRX75 Series
Bill of material
TZTRX075
MODEL
Model
TZTRX075
NBMAT
Needle Bar Material
Gold plated with SK4 nickel
NTMAT
Needle Tuber Material
Gold plated on phosphor copper nickel
SMAT
Spring Material
Piano wire gold plated
CODE
Code
TZTRX075
FIX02
Hole size
Plexiglass plate 1.3mm;Epoxy resin board 1.35mm
FIX04
Working stroke
4.3 mm
FIX06
Maximum stroke
6.35 mm
FIX08
2/3 Stroke elasticity
1.0 N
FIX10
Rotation Angle
90°/4.3mm
FIX12
Rated current
3 A
FIX14
Contact resistance
<25
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D