??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
GL-1500-5-A-32
HELP_VARIABLE
Company
PRiCi FA
Description
GL_1500W - Geared motor - standard vertical 1500W
Bill of material
GL-1500-5-A-32
MODEL
Model
GL-1500-5-A-32
CODE
Code
GL
VAR02
Power
1500 W
VAR04
Reduction ratio
VAR06
Type
VAR08
Brake
VAR10
Axle diameter
FIX02
Frequency
50/60 HZ
FIX03
Voltage
110/220 V
FIX04
Electric current
28/14 A
FIX05
Rotation number
1400/1700 rpm
FIX06
Output speed(50HZ/60HZ)
300/360 rpm
FIX07
Output torque(50HZ/60HZ)
4.5/3.8 kg.m
FIX08
Vertical load of output shaft(50HZ/60HZ)
165/150 KG
FIX09
Actual speed ratio
5.01
FIX10
A1
441.5 mm
FIX12
A2
457.0 mm
FIX14
D
185 mm
FIX16
E
255 mm
FIX18
F
233 mm
FIX20
G
210 mm
FIX22
H
13 mm
FIX24
J
30.3 mm
FIX26
K
70 mm
FIX28
L
18 mm
FIX29
M
175 mm
FIX30
V
180.0 mm
FIX31
U
180 mm
FIX32
Y
4.0 mm
FIX34
Z
133 mm
FIX35
Output shaft end(P)
55 mm
FIX36
Output shaft end(Q)
50 mm
FIX37
Output shaft end(S)
32 mm
FIX38
Output shaft end(T)
35.5 mm
FIX39
Output shaft end(W)
10 mm
FIX40
weight
36.0 kg
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D