??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
PSRBN8-A
HELP_VARIABLE
Company
PRiCi FA
Description
PSRBN,PSSRBN - Disc springs
Bill of material
PSRBN8-A
MODEL
Model
MAT
material
SUR
surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
VAR04
Load type
FIX02
D tolerance
0/-0.15 mm
FIX04
d
4.2 mm
FIX06
d tolerance
+0.15/0
FIX08
t
0.30 mm
FIX10
Ha
0.55 mm
FIX12
H tolerance
±0.10 mm
FIX14
h
0.25 mm
FIX16
N
N
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D