??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
SP-SWC16-25
HELP_VARIABLE
Company
PRiCi FA
Description
SP-SWC - Coil Springs-SWC
Bill of material
SP-SWC16-25
MODEL
Model
MAT
Material
Spring steel
CODE
Code
SP-SWC
VAR02
D
mm
VAR04
d
mm
VAR06
L
mm
FIX02
Spring constant
N/mm{kgf/mm}
FIX04
Compression length l min
mm
FIX06
F(F=L×50%)
mm
FIX08
Load(F=L×50%)
N{kgf}
FIX10
F(F=L×55%)
mm
FIX12
Load(F=L×55%)
N{kgf}
FIX14
F(F=L×60%)
Out of range mm
FIX16
Load(F=L×60%)
Out of range N{kgf}
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D