??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
KNETS1.2
HELP_VARIABLE
Company
PRiCi FA
Description
KNET,KNETS,BOX-KNET,BOX-KNETS - Retaining Rings External E-Type
Bill of material
KNETS1.2
MODEL
Model
LV1
Sales Unit
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR10
No.
FIX02
d
1.2 mm
FIX04
d Tolerance
0/-0.09 mm
FIX06
D
3 mm
FIX08
D Tolerance
±0.1
FIX10
H
1.0 mm
FIX12
H Tolerance
0/-0.25 mm
FIX14
t
0.3 mm
FIX16
t Tolerance
±0.025 mm
FIX18
d1
1.4~2 mm
FIX20
d2
1.2 mm
FIX22
d2 Tolerance
+0.06/0 mm
FIX24
m
0.4 mm
FIX26
m Tolerance
+0.05/0 mm
FIX28
n(min)
0.6 mm
FIX30
Pcs./Box
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D