??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
MSTP5-10
HELP_VARIABLE
Company
PRiCi FA
Description
MSTP - One end threaded type
Bill of material
MSTP5-10
MODEL
Model
MSTP5-10
LV1
LV1 type
One end threaded type
MAT
Material
Equivalent to SUJ2
HN
Hardness
58HRC~
CODE
Code
MSTP
VAR10
D
mm
VAR12
L
mm
FIX02
l1
1.5 mm
FIX04
M×P
3×0.5
FIX06
l
6 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D