??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
KHXX10
HELP_VARIABLE
Company
PRiCi FA
Description
KHXX,KHXXA,KHXXH - Magnet-polyurethane coated type
Bill of material
KHXX10
MODEL
Model
LV1
type
MAT
Material
SUS304
MAT2
Material
Ether polyurethane
HN
Hardness
MAT3
Material
Neodymium magnets
AOT
Anbient operating temp.
80℃
CODE
Code
VAR02
D
mm
FIX02
M×P
FIX04
L
mm
FIX06
l1
mm
FIX08
l2
4 mm
FIX10
f
mm
FIX12
m
mm
FIX14
W
8 mm
FIX16
R
1 mm
FIX18
XYL
4.0{0.40} N{kgf}
FIX20
Surface magnetic density
3000~3200 G
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D