??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
KMGR10
HELP_VARIABLE
Company
PRiCi FA
Description
KMGR - Magnet with seat - knurled type
Bill of material
KMGR10
MODEL
Model
KMGR10
MAT
material
SUM24L
SUR
surface treatment
Electroless nickel plating
MAT2
material
Neodymium magnets
SUR2
surface treatment
Electroless Nickel Plating
AOT
Anbient operating temp.
80℃
CODE
Code
KMGR
VAR02
D
mm
FIX02
L
15 mm
FIX04
M×P
M5×0.8
FIX06
N
9.8{1.0} N{kfg}
FIX08
Surface flux density
3400~3600 G
FIX10
d
6.0 mm
FIX12
D1
9 mm
FIX14
Ba
2.0 mm
FIX16
C
0.5 mm
FIX18
H
5 mm
FIX20
E
10 mm
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D