??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
MFQ19A15-25
HELP_VARIABLE
Company
PRiCi FA
Description
MFQ19A,MFQ20A,MFQ21A - Oil seal double lip/single lip type
Bill of material
MFQ19A15-25
MODEL
Model
LV1
type
LV2
type
MAT1
Oil seal material
NBR
HN
Hardness
Shaw HS70 ± 5
MAT2
becket
SPCC
MAT3
spring
SW-B
SUR
Surface treatment
black
USE
use
Shaft rotation
OTM
Operating temperature range
25-120℃
OPE
Operating pressure range
0~0.03MPa
IVL
linear velocity
CODE
Code
VAR02
d
mm
VAR04
D
mm
FIX02
D tol
mm
FIX04
C
7 mm
FIX06
C tol
±0.3 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D