??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
MFQ28A8
HELP_VARIABLE
Company
PRiCi FA
Description
MFQ28A - Sealing gasket
Bill of material
MFQ28A8
MODEL
Model
MFQ28A8
LV1
type
Combined type
MAT1
Metal material
mild steel
MAT2
Rubber material
Butadiene rubber
SUR
Metal surface treatment
brass plating
RHN
Rubber hardness
Shaw HS70 ± 5
OTM
Operating temperature range
-25~80℃
CODE
Code
MFQ28A
VAR02
Nominal diameter
mm
FIX02
d1
8.4 mm
FIX04
d1 tol
±0.12 mm
FIX06
d2
10 mm
FIX08
d2 tol
+0.24/0 mm
FIX10
D
14 mm
FIX12
D tol
0/-0.24 mm
FIX14
h
2.7 mm
FIX16
Allowable eccentricity of hole d2
0.10 mm
FIX18
Use thread size
M8
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D