??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
KCMG3-2-4
HELP_VARIABLE
Company
PRiCi FA
Description
KCMG - Knurling pattern1
Bill of material
KCMG3-2-4
MODEL
Model
KCMG3-2-4
LV1
LV1 type
Knurling pattern
MAT
Material
Equivalent to SUS303
CODE
Code
KCMG
VAR10
M
VAR15
l
mm
VAR20
L
mm
FIX02
A
12 mm
FIX04
d1
2.2 mm
FIX06
d2
6 mm
FIX08
H
2.5 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D