??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
LSS24B4-12
HELP_VARIABLE
Company
PRiCi FA
Description
LSS24B - Raised head type stop screw
Bill of material
LSS24B4-12
MODEL
Model
LSS24B4-12
MAT
Material
SCM435
HN
Hardness
45HRC
SUR
Surface treatment
Blackening treatment
CODE
Code
LSS24B
VAR02
M (coarse thread)
VAR04
L
mm
FIX02
Ba
2.0 mm
FIX04
d
3 mm
FIX06
d tol
-0.1/-0.2 mm
FIX08
b
3 mm
FIX10
C
0.3 mm
FIX12
R
0.5 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D