??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
VPBH0.5-4
HELP_VARIABLE
Company
PRiCi FA
Description
VPBH - Vacuum generator
Bill of material
VPBH0.5-4
MODEL
Model
VPBH0.5-4
CODE
Code
VPBH
VAR02
Nozzle diameter
mm
VAR04
D
4 mm
FIX02
P
9.00 mm
FIX04
C
11.0 mm
FIX06
L1
6.6 mm
FIX08
L2
16.6 kPa
FIX10
Working pressure
0.5 MPa
FIX12
Ultimate vacuum
-90 KPa
FIX14
Suction flow
7 L/min(ANR)
FIX16
Consumption flow
12 L/min(ANR)
FIX18
weight
18.0 g
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D