??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
VPUSM4
HELP_VARIABLE
Company
PRiCi FA
Description
VPUSM - Vacuum generator
Bill of material
VPUSM4
MODEL
Model
VPUSM4
CODE
Code
VPUSM
VAR02
Pipe diameterD
mm
FIX02
Pressure setting range
-20~-66 KPa
FIX04
Factory set value
-53 KPa
FIX06
accuracy
±5 KPa
FIX08
Responsibility
22 KPa
FIX10
Electrical specifications
3A 250V
FIX12
weight
29 g
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D