??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
XP10R6
HELP_VARIABLE
Company
PRiCi FA
Description
XP10R,XP10G - Vacuum suction cup Vertical/horizontal vacuum port nozzle suction cup
Bill of material
XP10R6
MODEL
Model
LV1
Shape
Organ shape
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
No.
FIX02
B
7.0 mm
FIX04
C
2.5 mm
FIX06
F
13 mm
FIX08
K
0.0 mm
FIX10
D
7.0 mm
FIX12
H
9.0 mm
FIX14
Y
4.0 mm
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D