??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
ZXP24R4
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP24R - Suction Cup Fittings - Soft Type · Soft Bellows Type - Spring Type 4
Bill of material
ZXP24R4
MODEL
Model
ZXP24R4
FMAT
Fitting Material
Brass
SUR
Surface treatment
Electroless Nickel Plating
LV1
Pad Shape
Soft Type
PMAT
Pad Material
Nitrile Rubber
ATT
Attachment
Suction Cups(XP21R)
CODE
Code
ZXP24R
VAR02
No.
FIX02
d
4 mm
FIX04
L1
12.2 mm
FIX06
Ba
57.3 mm
FIX08
L2
45.6 mm
FIX10
Mass
17.9 g
FIX12
Spring Max. Load
7.9~15.0 N
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D