??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
ZXP55R5-3
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP55R,ZXP55G - Suction Cup Fittings - Universal Type 5
Bill of material
ZXP55R5-3
MODEL
Model
FMAT
Fitting Material
SUR
Surface treatment
Electroless Nickel Plating
LV1
Pad Shape
Universal Type
PMAT
Pad Material
ATT
Attachment
CODE
Code
VAR02
No.
VAR04
Spring Compression Length
mm
FIX02
ØA
5 mm
FIX04
Ba
37.5 mm
FIX06
C
6 mm
FIX08
ØE
5 mm
FIX10
G
M9×1
FIX12
H
12 mm
FIX14
J
10 mm
FIX16
K
13 mm
FIX18
L
3 mm
FIX22
Fitting Pipe
PU Pipe φ6×φ4
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D