??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
JLZ12CB2-15
HELP_VARIABLE
Company
PRiCi FA
Description
JLZ12CB,JLZ12CBL - Installation of single earring type on the bottom of hinge seat
Bill of material
JLZ12CB2-15
MODEL
Model
LV1
LV1 TYPE
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
VAR10
D
mm
VAR15
H
mm
Enter value for VAR15
H
mm
cm
inch
ft
FIX02
DGC
+0.01/0
FIX04
W
mm
FIX06
La
13 mm
FIX08
F
7 mm
FIX10
B
18 mm
FIX12
K
10 mm
FIX14
T
6 mm
FIX16
M
M3
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D