??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
KBPFJ6
HELP_VARIABLE
Company
PRiCi FA
Description
KBPFJ,KBPFJM,KBPFJS - Floating joint-bezel
Bill of material
KBPFJ6
MODEL
Model
MAT
material
MAT2
material
HN
Hardness
SUR
surface treatment
CODE
Code
VAR02
No.
FIX02
A
38 mm
FIX04
G
26 mm
FIX06
Ba
16 mm
FIX08
G1
- mm
FIX10
K
4.5 mm
FIX12
C
2 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D