??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
KFJC-H0304
HELP_VARIABLE
Company
PRiCi FA
Description
KFJA-H,KFJB-H,KFJC-H,KFJAS-H,KFJBS-H,KFJCS-H - Floating Joints Mount Flanges - Standard Type
Bill of material
KFJC-H0304
MODEL
Model
LV1
Type
MAT
Material
SUR
Surface treatment
HN
Hardness
45~55HRC
CODE
Code
VAR02
No.
FIX02
A
42 mm
FIX04
D1
18 mm
FIX06
D2
13 mm
FIX08
t
5.0 mm
FIX10
Ha
10 mm
FIX12
P.C.D.
30 mm
FIX14
d
4.5 mm
FIX16
d1
8.00 mm
FIX18
h
5.1 mm
FIX20
W
24 mm
FIX22
P
30 mm
VAR04
Flange Cut
FIX24
K
0 mm
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D