??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
KFJZN8
HELP_VARIABLE
Company
PRiCi FA
Description
KFJAZ,KFJCZ,KFJZN,KFJAZS,KFJCZS,KFJZNS - Floating joint flat head type
Bill of material
KFJZN8
MODEL
Model
LV1
Type
MAT
Material
SUR
Surface treatment
HN
Hardness
45~55HRC
CODE
Code
VAR02
No.
FIX02
A
51 mm
FIX04
D1
24 mm
FIX06
D2
17 mm
FIX08
t
8 mm
FIX10
F
16 mm
FIX12
P.C.D.
37 mm
FIX14
d
7 mm
FIX16
d1
11.0 mm
FIX18
H1
6.1 mm
FIX20
E
30 mm
FIX22
G
37 mm
FIX24
M × pitch
8×1.25
FIX26
l
14 mm
FIX28
La
25 mm
FIX30
D
16 mm
FIX32
H
23 mm
FIX34
T
8 mm
FIX36
W
14 mm
FIX38
L1
10 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D