??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
KFJCLM4-0.7-3
HELP_VARIABLE
Company
PRiCi FA
Description
KFJCLM - Floating Joints Quick Connection Type - Circular Threaded Type
Bill of material
KFJCLM4-0.7-3
MODEL
Model
KFJCLM4-0.7-3
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
KFJCLM
VAR02
M-Pitch
VAR04
T
mm
FIX02
h
3 mm
FIX04
D
4 mm
FIX06
d
14 mm
FIX08
L
6 mm
FIX10
F
4 mm
FIX12
L1
11 mm
FIX14
L2
9 mm
FIX16
Ba
10 mm
FIX18
R
1.5 mm
FIX20
C
0.2 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D