??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
KFJCN3
HELP_VARIABLE
Company
PRiCi FA
Description
KFJCN,KFJCNS - Floating Joints - Cylinder Connector - Internal thread - Standard Type - L Fixed
Bill of material
KFJCN3
MODEL
Model
MAT
Material
SUR
Surface treatment
HN
Hardness
45~55HRC
CODE
Code
VAR02
M
VAR04
L
15 mm
FIX02
MxPitch
3×0.5
FIX04
S
6 mm
FIX06
D
12 mm
FIX08
Ba
17 mm
FIX10
T
5 mm
FIX12
C
10 mm
FIX14
L1
6 mm
FIX16
SR
40 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D