??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
KFJCN8-30
HELP_VARIABLE
Company
PRiCi FA
Description
KFJCNL,KFJCNSL - Floating Joints - Cylinder Connector - Internal thread - Standard Type - L Configurable
Bill of material
KFJCN8-30
MODEL
Model
MAT
Material
SUR
Surface treatment
HN
Hardness
45~55HRC
CODE
Code
VAR02
M
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
FIX02
MxPitch
8×1.25
FIX04
S
14 mm
FIX06
D
16 mm
FIX08
Ba
23 mm
FIX10
T
8 mm
FIX12
C
14 mm
FIX14
L1
10 mm
FIX16
SR
60 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D