??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
KFJD3-0.5-3
HELP_VARIABLE
Company
PRiCi FA
Description
KFJD - Floating Joints - Quick Connection Type - Threaded Type - L Fixed
Bill of material
KFJD3-0.5-3
MODEL
Model
KFJD3-0.5-3
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
KFJD
VAR02
M-Pitch
VAR04
T Selection
mm
VAR06
L
4 mm
FIX02
h
3 mm
FIX04
D
4 mm
FIX06
F
8 mm
FIX08
S
6 mm
FIX10
Ba
6 mm
FIX12
(e)
6.9 mm
FIX14
R
1.0 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D