??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
KFJDHA3-0.5
HELP_VARIABLE
Company
PRiCi FA
Description
KFJDHA - Floating Joints - Quick Connection Type - Cylinder Connector and Holder Set - Thread Type
Bill of material
KFJDHA3-0.5
MODEL
Model
KFJDHA3-0.5
LV1
Holder Type
Side Mounting
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
HN
Hardness
500HV~
CODE
code
KFJDHA
VAR02
M-Pitch
FIX02
T
4 mm
FIX04
D
4 mm
FIX06
L
4 mm
FIX08
h
3 mm
FIX10
F
8 mm
FIX12
l
6 mm
FIX14
Ba
6 mm
FIX16
C
6.9 mm
FIX18
R
1.0 mm
FIX20
D1
4.5 mm
FIX22
A
9 mm
FIX24
T1
8 mm
FIX26
h1
4 mm
FIX28
W
30 mm
FIX30
H
10 mm
FIX32
a
4 mm
FIX34
P
20 mm
FIX36
d
4.5 mm
FIX38
d1
8.0 mm
FIX40
H1
4.5 mm
FIX42
Lu
12 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D