??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
KFJT3-0.5-2
HELP_VARIABLE
Company
PRiCi FA
Description
KFJT - Floating Joints, Quick Connection Tapped Type - Separate Type - Washer type
Bill of material
KFJT3-0.5-2
MODEL
Model
KFJT3-0.5-2
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
HN
Hardness
500HV~
CODE
Code
KFJT
VAR02
M-Pitch
VAR04
T Selection
mm
FIX02
h
3 mm
FIX04
D
6 mm
FIX06
Ba
8 mm
FIX08
(C)
9.2 mm
FIX10
t
3 mm
FIX12
D1
9 mm
FIX14
d
3.2 mm
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D