??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
KHLRDH7-10
HELP_VARIABLE
Company
PRiCi FA
Description
KHLRDH,KHLRDBH - Floating Joints - Holder Top Mount,Bar Type - Height h Configurable
Bill of material
KHLRDH7-10
MODEL
Model
LV1
Mounting method
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
VAR02
D
mm
VAR04
h Specify unit 1mm
mm
Enter value for VAR04
h Specify unit 1mm
mm
cm
inch
ft
FIX02
H
16 mm
FIX04
Ba
10 mm
FIX06
D1
8 mm
FIX08
T
8 mm
FIX10
T Tolerance
0/-0.15 mm
FIX12
L
36 mm
FIX14
P
26 mm
FIX16
d
4.5 mm
FIX18
d1
- mm
FIX20
h1
- mm
FIX22
M
4
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D