??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
KHLRE7
HELP_VARIABLE
Company
PRiCi FA
Description
KHLER - Simple Fixed Type of Floating Joint
Bill of material
KHLRE7
MODEL
Model
KHLRE7
LV1
LV1 TYPE
Simple fixed type
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
KHLRE
VAR10
D
mm
FIX02
Ba
10 mm
FIX04
(e)
11.4 mm
FIX06
D1
8 mm
FIX08
T
4 mm
FIX10
T1
4.5 mm
FIX12
L
45 mm
FIX14
W
12.0 mm
FIX16
P
32 mm
FIX18
R
5.0 mm
FIX20
d
4.5 mm
FIX22
H
13.5 mm
FIX24
t
5 mm
FIX26
A
13.0 mm
FIX28
E
24.0 mm
FIX30
C
2 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D