??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
KNJTW3A
HELP_VARIABLE
Company
PRiCi FA
Description
KNJTW,KNJTWS - Joint Joint Fixation
Bill of material
KNJTW3A
MODEL
Model
LV1
LV1 TYPE
Biaural plate type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
NO
FIX02
Applicable Cylinder Internal Diameter
6 mm
FIX04
A
19.0 mm
FIX06
l
5.0 mm
FIX08
E
8 mm
FIX10
L
14 mm
FIX12
M
M3*0.5
FIX14
R
5.0 mm
FIX16
U
5.0 mm
FIX18
DH10
4(+0.048/0) mm
FIX20
Ba
4(+0.4/+0.2) mm
FIX22
C
8 mm
FIX24
L1
12.0 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D