??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
LLG22CB3-0.5-20
HELP_VARIABLE
Company
PRiCi FA
Description
LLG21CB,LLG21CN,LLG21S,LLG22CB,LLG22CN,LLG22S,LLG23CB,LLG23CN - Connecting rod for cylinder
Bill of material
LLG22CB3-0.5-20
MODEL
Model
LV1
type
MAT
Material
SUR
Surface treatment
NMAT
Nut material
NSUR
Nut surface treatment
CODE
Code
VAR02
M-pitch
VAR04
L
mm
Enter value for VAR04
L
mm
cm
inch
ft
VAR06
F
mm
FIX02
A
2.5 mm
FIX04
S
6 mm
FIX06
(e)
6.9 mm
FIX08
Sa
5.5 mm
FIX10
(e1)
6.4 mm
FIX12
B
2.4 mm
FIX14
Number of accessory nuts
2
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D