??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
YK21JK6
HELP_VARIABLE
Company
PRiCi FA
Description
YK21JE,YK21JK,YK22JE,YK22JK - Block minor diameter/internal thread type
Bill of material
YK21JK6
MODEL
Model
LV1
type
CHN
Compactor hardness
BMAT
Block material
MMAT
Metal core material
SUS304
CODE
Code
VAR02
D
mm
FIX02
La
10 mm
FIX04
M X pitch
M3×0.5
FIX06
SR1
6 mm
FIX08
R2
1 mm
FIX10
l
3.5 mm
FIX12
l1
5 mm
FIX14
l2
4 mm
FIX16
W
5 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D