??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
M-MVDY-100-3M-2
HELP_VARIABLE
Company
PRiCi FA
Description
M-MVDY-100 - Solenoid valve - m-mvdy series - single seat
Bill of material
M-MVDY-100-3M-2
MODEL
Model
M-MVDY-100-3M-2
CODE
Code
M-MVDY
VAR02
Body width
100 mm
VAR04
type
VAR06
Number of seats
FIX02
P
35.5 mm
FIX04
L
44.5 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D